Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated fixable foot with pressed base Ø80

Articulated fixable foot with pressed base Ø80

- Diameter Ø 80
- Material Stainless steel - sanded finish

Articulated foot

- Articulated foot

- Up to +/-5° from vertical

- With non-slip sole

- Materials:

Stainless steel version:

Base: Stainless steel sheet 304

Shaft: Stainless steel 304 (nut not supplied)

Sole: Vulcanised NBR rubber, hardness 80°

Shore

Advantages

- Easy to secure due to large distance

between shaft and mounting hole

- Excellent

Price-Quality ratio
From 47,59 € (excl VAT)
Discount
Qty +1  +6 +10 +15 +20 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PAMF80-12-100/SB 47,59 € 1
PAMF80-12-150/SB 50,44 € 1
PAMF80-16-125/SB 51,92 € 1
PAMF80-16-175/SB 55,51 € 1
PAMF80-16-75/SB 48,28 € 1
PAMF80-20-100/SB 55,51 € 1
PAMF80-20-150/SB 59,14 € 1
PAMF80-20-200/SB 64,53 € 1
THE RANGE
LINKED PRODUCTS
Articulated fixable foot, pressed bolt-down base Ø 120
Diameter: Ø 120
Material: Inox
Load : Max. 30000N
Fixable foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PAMF80-12-100/SB| PAMF80-12-150/SB| PAMF80-16-125/SB| PAMF80-16-175/SB| PAMF80-16-75/SB| PAMF80-20-100/SB| PAMF80-20-150/SB| PAMF80-20-200/SB
PAMF
https://shop.hpceurope.com/pdf/frPDFauto/PTAF80-PAMF80.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..