Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated levelling foot, pressed base Ø100

Articulated levelling foot, pressed base Ø100

- Base diameter Ø 100
- Material Stainless steel - sanded finish

Articulated foot

- Articulated foot

- Up to +/- 10° from vertical

- Materials:

Stainless steel version:

Base: Stainless steel sheet 304

Shaft: Stainless steel plate 304

(nut not supplied)

Sole: Vulcanised NBR rubber, hardness

80° Shore

Advantages

- Excellent Quality/Price ratio


Options

- Other spindle sizes available
From 60,48 € (excl VAT)
Discount
Qty +1  +15 +20 +25 +40 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PTA100-16-100/SS/SB 60,48 € 1
PTA100-16-150/SS/SB 62,61 € 1
PTA100-16-200/SS/SB 67,68 € 1
PTA100-20-100/SS/SB 64,81 € 1
PTA100-20-150/SS/SB 69,09 € 1
PTA100-20-200/SS/SB 74,14 € 1
PTA100-24-100/SS/SB 69,82 € 1
PTA100-24-150/SS/SB 72,02 € 1
THE RANGE
LINKED PRODUCTS
Fixable foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N
Foot for the food industry
Material: Stainless steel - 3-A standard
Max. load: 25,000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTA100-16-100/SS/SB| PTA100-16-150/SS/SB| PTA100-16-200/SS/SB| PTA100-20-100/SS/SB| PTA100-20-150/SS/SB| PTA100-20-200/SS/SB| PTA100-24-100/SS/SB| PTA100-24-150/SS/SB
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA100.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..