Hexagonal shaft DIN176

- Type Hexagonal shaft
- Standard DIN176


- Hexagonal shaft for use with the RAM

and RVM bevel gearbox ranges

- Cut to required length

- Material:

Steel
From 34,70 € (excl VAT)
Discount
Qty +1  +10 +25 +50 
Disc.List -5% -15 % on request 
Part n° CAD Price (excl VAT) Stock Order
AHEX6-1000 34,70 € 2
AHEX7-1000 37,81 € 2
AHEX9-1000 37,81 € 2
THE RANGE
LINKED PRODUCTS
Manual bevel gearbox
Type: Bevel
Manual torque: Up to 4Nm
Manual worm and wheel gearbox
Type: Worm/wheel
Manual torque: Up to 5Nm
Manually operated gearbox
Type: Bevel
Manual torque: Up to 17Nm
Manual bevel gearbox
Type: Bevel
Manual torque: Up to 6Nm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| AHEX6-1000| AHEX7-1000| AHEX9-1000
AHEX
https://shop.hpceurope.com/pdf/frPDFauto/AHEX.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..