Home SHOP Linear guidance parts Rotary motionBearings Single row cylindrical roller bearing

Single row cylindrical roller bearing

- Type Single flange on inner ring


- The external ring has two fixed flanges whereas the internal ring has a single flange.

- The axial movement of the shaft is restricted in one direction.

- Static and dynamic loads are radial loads

- Max working temperature:

Polyamide cage: 120 °C

Steel or brass cage: 150 °C

- Materials:

Steel flanges and cylinders

P: polyamide cage

M: solid brass cage

J: pressed steel cage


Info

- Angle ring (thrust collar) not supplied
From 10,85 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
QNJ202-P 10,85 € 1
QNJ203-P 12,10 € 1
QNJ204-M 16,66 € 1
QNJ304-M 17,39 € 1
QNJ205-J 15,91 € 1
QNJ305-J 17,08 € 1
QNJ2305-J 26,29 € 1
QNJ206-P 15,83 € 1
QNJ2206-J 24,98 € 1
QNJ306-J 25,19 € 1
QNJ2306-J 23,76 € 1
QNJ207-J 21,20 € 1
QNJ307-J 27,38 € 1
QNJ208-J 26,62 € 1
QNJ2208-J 32,66 € 1
QNJ308-J 32,34 € 1
QNJ2308-J 46,45 € 1
QNJ209-J 30,44 € 1
QNJ309-J 40,31 € 1
QNJ210-J 31,40 € 1
QNJ2210-J 40,73 € 1
QNJ310-J 49,40 € 1
QNJ211-J 34,22 € 1
QNJ212-J 38,12 € 1
QNJ214-J 55,86 € 1
QNJ215-J 58,64 € 1
QNJ315-J 123,76 € 1
THE RANGE
LINKED PRODUCTS
Self-aligning radial ball bearing
Material: Steel

Combined bearing without inner ring
Type: Needle and ball bearings

Bearing locknut
Type: Locknut KM
Use: Axial locking
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| QNJ202-P| QNJ203-P| QNJ204-M| QNJ304-M| QNJ205-J| QNJ305-J| QNJ2305-J| QNJ206-P| QNJ2206-J| QNJ306-J| QNJ2306-J| QNJ207-J| QNJ307-J| QNJ208-J| QNJ2208-J| QNJ308-J| QNJ2308-J| QNJ209-J| QNJ309-J| QNJ210-J| QNJ2210-J| QNJ310-J| QNJ211-J| QNJ212-J| QNJ214-J| QNJ215-J| QNJ315-J
QNJ
https://shop.hpceurope.com/pdf/frPDFauto/QNJ.pdf
https://shop.hpceurope.com/docTech/an/TechRoulements.pdf
https://shop.hpceurope.com/docTech/an/MontageRoulement.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..