Home SHOP Power transmission Machine-tools/roboticsWorm and wheel gearboxes Worm and wheel gear reducer

Worm and wheel gear reducer

- Output torque up to 107 Nm - Integrated torque limiter
- Input blind bore (female)
- Type CHML


- Protected against overload

- Ratios from 20:1 to 100:1

- Torque limit can be set anywhere up to the

maximum value

- Materials:

Casing: aluminium

Worm: treated steel

Wheel: bronze (cast iron hub)

- Lubrication: synthetic oil ISO VG320


Accessory

- See CHM50


Info

- Dimensions are the same as the CHM range except for the mounting flanges which may be different
From 363,96 € (excl VAT)
Discount
Qty +1  +3 +6 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
CHML50-20-71B5 363,96 € 1
CHML50-25-71B5 363,96 € 1
CHML50-30-71B5 363,96 € 1
CHML50-40-71B5 363,96 € 1
CHML50-50-71B5 363,96 € 1
CHML50-60-71B5 363,96 € 1
CHML50-100-71B5 363,96 € 1
THE RANGE
LINKED PRODUCTS
Reaction arm
Type: CHM and CHMR gear reducers reaction arm

Shaft for worm and wheel reducer CHMR and CHM
Type: CHMR and CHM gearboxes single sided output shaft

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CHML50-20-71B5| CHML50-25-71B5| CHML50-30-71B5| CHML50-40-71B5| CHML50-50-71B5| CHML50-60-71B5| CHML50-100-71B5
CHML
https://shop.hpceurope.com/pdf/frPDFauto/CHML50.pdf
https://shop.hpceurope.com/docTech/an/CHML.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..