Home SHOP Mechanical drive Manoeuvring partsHandwheels Handwheel with handle

Handwheel with handle

- Material Thermosetting plastic - stainless steel hub
- Type Filled
- Kind Revolving handle


- Handwheel with handle for manual use

- Pre-bored

- Working temperature: -20°C to +140°C

- Materials:

Wheel: thermosetting plastic

Hub: stainless steel

Handle: thermosetting plastic

Axle: galvanised steel


Options

- Different bore diameters

- Keyway

- See modification info


Uses

- All types of machines
From 46,24 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
VPRA100-M/SS 46,24 € 1
VPRA150-M/SS 61,52 € 1
VPRA200-M/SS 89,91 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel handwheel with handle
Material: Stainless steel 304
Type: Filled
Kind: Revolving handle

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| VPRA100-M/SS| VPRA150-M/SS| VPRA200-M/SS
VPRA
https://shop.hpceurope.com/pdf/frPDFauto/VPRA_M.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..