Lifting ring

- Type Universal threaded
- Safety coefficient 4
- Base rotates through 360°


- Universal lifting hook for all applications.

- Suitable for use with cables, round or synthetic slings and chains

- Double ball bearings allows for loads to turn or tilt

- Visual overload indication on hook

- Hook and latched manufactured from forged steel and 100%

crack tested

- Hook has a pink thermochromic finish (High visibility)


Option

- Can be supplied with a longer thread and nut for use with

a through hole or for mounting on lighter metals such as

aluminium


Info

- Conforms to EU Directive 98/37/CE

- Load capacity doesn’t change with load direction
From 170,96 € (excl VAT)
Discount
Qty +1  +5 +10 +15 
Disc.List -3% -6 % on request 
Part n° CAD Price (excl VAT) Stock Order
PPS-M12 170,96 € 2
PPS-M16 215,21 € 2
PPS-M20 269,84 € 1
PPS-M24 379,32 € 1
PPS-M30 553,52 € 1
PPS-M36 875,59 € 1
THE RANGE
LINKED PRODUCTS
Male swivelling lifting rings stainless steel
Type: Male swivelling – stainless steel
Safety coefficient: 4
Male swivelling lifting ring
Type: Male swivelling
Safety coefficient: 4
Female swivelling lifting rings
Type: Female swivelling
Safety coefficient: 4
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PPS-M12| PPS-M16| PPS-M20| PPS-M24| PPS-M30| PPS-M36
PPS
https://shop.hpceurope.com/pdf/frPDFauto/PPS.pdf
https://shop.hpceurope.com/docTech/an/TechAnneauDeLevageRUD.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..