Home SHOP Mechanical drive Wire rope fittingsQuick links Low cost stainless steel quick link

Low cost stainless steel quick link

- Material Stainless steel
- Serie Economy range


- For linking or closing chains

- Stainless steel 316

- Low cost range, no SWL specified


Application

- Nominal load figures are given as an indication only

- Should not be used for lifting (load

values not guaranteed)


Info

- Also available in steel
From 3,86 € (excl VAT)
Discount
Qty +1  +20 +40 +60 +80 +100 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
MRA1-03/SS/ECO   3,86 € 2
MRA1-04/SS/ECO   4,21 € 2
MRA1-05/SS/ECO   4,75 € 2
MRA1-06/SS/ECO   5,37 € 2
MRA1-07/SS/ECO   9,22 € 1
MRA1-08/SS/ECO   10,79 € 1
MRA1-10/SS/ECO   18,67 € 1
MRA1-12/SS/ECO   29,88 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel Quick link
Material: Staineless steel

Straight long link stainless steel chain
Material: Stainless steel
Type: Supplied by the box
Pad eye on mounting plate round
Material: Stainless steel
Type: Round

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MRA1-03/SS/ECO| MRA1-04/SS/ECO| MRA1-05/SS/ECO| MRA1-06/SS/ECO| MRA1-07/SS/ECO| MRA1-08/SS/ECO| MRA1-10/SS/ECO| MRA1-12/SS/ECO
MRA
https://shop.hpceurope.com/pdf/frPDFauto/MRASSeco.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..