Home SHOP Mechanical drive Wire rope fittingsQuick links Low cost quick link

Low cost quick link

- Material Steel
- Serie Economy range


- For linking or closing chains

- White chromed steel

- Low cost range, no SWL specified

- Engraved with ring diameter


Application

- Nominal load figures are given as an indication only

- Should not be used for lifting (load values not guaranteed)


Info

- Also available in stainless steel
From 0,52 € (excl VAT)
Discount
Qty +1  +20 +40 +60 +80 +100 
Disc.List -4% -10 % -14% -20% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
MRA1-03/ECO   0,52 € 2
MRA1-04/ECO   0,65 € 2
MRA1-05/ECO   0,72 € 1
MRA1-06/ECO   0,89 € 2
MRA1-07/ECO   1,19 € 1
MRA1-08/ECO   1,38 € 2
MRA1-09/ECO   1,93 € 1
MRA1-10/ECO   2,56 € 2
MRA1-12/ECO   3,93 € 1
MRA1-14/ECO   8,87 € 1
MRA1-16/ECO   12,73 € 1
THE RANGE
LINKED PRODUCTS
Straight long link chain
Material: Galvanised steel
Type: Supplied by the box
Quick link
Material: Steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MRA1-03/ECO| MRA1-04/ECO| MRA1-05/ECO| MRA1-06/ECO| MRA1-07/ECO| MRA1-08/ECO| MRA1-09/ECO| MRA1-10/ECO| MRA1-12/ECO| MRA1-14/ECO| MRA1-16/ECO
MRA
https://shop.hpceurope.com/pdf/frPDFauto/MRAeco.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..