Home SHOP Mechanical drive ScrewsThread inserts Stainless steel thread inserts

Stainless steel thread inserts

- Material Stainless steel
- Function For repairing damaged threads


Thread inserts are a convenient way of repairing siezed, damaged or hanging threads. It also allows renovate threads in

high quality materials.

Thread inserts can be used in varying materials such as light alloys or cast


Advantages

- Quick and easy to install

- Tangs are used during installation and then serve as an anti-rotation mechanism.

- Apart from the insertion tool, no other special tools are required.


Assembly

- Some tapping required

- Refer to technical oages for assembly/disassembly instructions
From 12,56 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +50 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
FR-M5/SS   12,90 € 2
FR-M6/SS   12,56 € 2
FR-M8/SS   13,27 € 2
FR-M8x100/SS   13,27 € 1
FR-M10/SS   15,19 € 2
FR-M10x125/SS   15,19 € 1
FR-M12/SS   19,33 € 2
FR-M12x125/SS   19,33 € 1
THE RANGE
LINKED PRODUCTS
Steel thread inserts
Material: Steel
Function: For repairing damaged threads
Tool for thread repair inserts
Type: Assembly tool

Socket headed screw
Material: Stainless steel - A2

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| FR-M5/SS| FR-M6/SS| FR-M8/SS| FR-M8x100/SS| FR-M10/SS| FR-M10x125/SS| FR-M12/SS| FR-M12x125/SS
FR
https://shop.hpceurope.com/pdf/frPDFauto/FRss.pdf
https://shop.hpceurope.com/docTech/an/TechFiletsRapportes.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..