l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Conveyor parts
Articulated feet
Articulated levelling foot, pressed base Ø100
Photographs are not contractual
Photographs are not contractual
CAD files
Articulated levelling foot, pressed base Ø100
- Base diameter Ø 100
-
Material Steel
Product Description
Articulated foot
- Articulated foot
- Up to +/-5° from vertical
- Materials:
Steel version:
Base: Galvanised sheet steel C40
Shaft: Galvanised steel (nut not supplied)
Sole: Vulcanised NBR rubber, hardness
80° Shore
Advantages
- Excellent Quality/Price ratio
Options
- Other spindle sizes available
Product datasheet
From
31,08 €
(excl VAT)
Discount
Qty
+1
+15
+20
+25
+40
Disc.
List
-5%
-10 %
-15%
on request
Reset filters
Part n°
ØD
Thread ØF
B
A/F
G
H (N)
Static load (N)
CAD
Price (excl VAT)
Stock
Order
PTA100-16-100
100
M16
100
16
28
137,5
15000
31,08 €
2
PTA100-16-150
100
M16
150
16
28
187,5
15000
34,15 €
2
PTA100-16-200
100
M16
200
16
28
237,5
15000
35,27 €
2
PTA100-20-100
100
M20
100
20
28
138,5
15000
32,57 €
2
PTA100-20-150
100
M20
150
20
28
188,5
15000
36,18 €
1
PTA100-20-200
100
M20
200
20
28
238,5
15000
39,78 €
1
PTA100-24-100
100
M24
100
24
28
138,5
15000
38,51 €
1
PTA100-24-150
100
M24
150
24
28
188,5
15000
42,25 €
1
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Articulated levelling foot, pressed base Ø150
Base diameter: Ø 150
Material: Steel
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
| PTA100-16-100| PTA100-16-150| PTA100-16-200| PTA100-20-100| PTA100-20-150| PTA100-20-200| PTA100-24-100| PTA100-24-150
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA100.pdf