Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated levelling foot, pressed base Ø50

Articulated levelling foot, pressed base Ø50

- Base diameter Ø 50
- Material Stainless steel

Articulated foot

- Articulated foot

- Up to +/-5° from vertical

- Materials:


Stainless steel version:

Base: Sheet stainless steel 304

Shaft: Stainless steel 304 (nut not supplied)

Sole: Vulcanised NBR rubber, hardness 80° Shore


Advantages

- Excellent Price-Quality ratio
From 19,40 € (excl VAT)
Discount
Qty +1  +15 +20 +25 +40 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
PTA50-10-125/SS 22,07 € 2
PTA50-10-75/SS 19,40 € 2
PTA50-12-125/SS 22,07 € 2
PTA50-12-75/SS 19,40 € 2
PTA50-16-100/SS 23,54 € 2
PTA50-16-150/SS 25,90 € 1
PTA50-16-75/SS 22,65 € 2
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTA50-10-125/SS| PTA50-10-75/SS| PTA50-12-125/SS| PTA50-12-75/SS| PTA50-16-100/SS| PTA50-16-150/SS| PTA50-16-75/SS
PTA
https://shop.hpceurope.com/pdf/frPDFauto/PTA50.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..