l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
10000000
10000000
Home
SHOP
Mechanical drive
Wire rope fittings
Thimbles
Standard wire thimble
Photographs are not contractual
Photographs are not contractual
Standard wire thimble
- Material Steel
-
Type For steel cable
Product Description
Fitting elements
- Fitting elements
- Wire thimble for use with CAB steel cable
- Materiel:
Steel Fe360B, zinc plated
Info
- Sold by the packet
Product datasheet
From
5,09 €
(excl VAT)
Discount
Qty
+1
+3
+6
+9
+12
+15
Disc.
List
-5%
-10 %
-15%
-20%
on request
Reset filters
Part n°
Cable Ø
C
L
L1
D
Weight (g)
Qty per batch
CAD
Price (excl VAT)
Stock
Order
CCL-10/B
10
22
34
55
13,5
23,00
20
7,50 €
1
CCL-3/B
3
10
15
24
5
2,30
20
5,30 €
2
CCL-4/B
4
12
17,5
28
6
3,00
20
6,24 €
2
CCL-5/B
5
14
23
35
7
5,00
20
6,24 €
2
CCL-6/B
6
17
26
40
8,5
8,00
20
7,18 €
2
CCL-8/B
8
19
32
49
11,5
15,00
20
5,09 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
THE RANGE
LINKED PRODUCTS
Galvanised steel cable
Material: Galvanised steel
Type: 7x7 or 7x19
Flat cable clamp
Material: Steel
Version: Single
Type: Flat
PVC covered galvanised steel cable
Material: Galvanised steel with transparent PVC
Type: 7x7 or 7x19
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
| CCL-10/B| CCL-3/B| CCL-4/B| CCL-5/B| CCL-6/B| CCL-8/B
CCL
https://shop.hpceurope.com/pdf/frPDFauto/CCL.pdf