Home SHOP Mechanical drive Manoeuvring partsKnobs and handles Small 6 lobe threaded handle - female

Small 6 lobe threaded handle - female

- Material Technopolymer - Brass
- Type Blind thread


- Small 6 lobe handle with a

female tapped insert blind

- Material :

Matt black polyamide with

brass


Info

- Not sold individually, please contact us

for details
From 2,82 € (excl VAT)
Discount
Qty +1  +10 +20 +50 +100 +200 
Disc.List -5% -10 % -15% -20% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
GLB30-M6 2,82 € 2
GLB30-M8 2,97 € 2
GLB40-M6 3,32 € 2
GLB40-M8 3,32 € 2
GLB50-M10 4,18 € 2
GLB50-M8 3,90 € 2
GLB60-M12 5,64 € 2
GLB70-M12 7,04 € 2
GLB70-M14 8,80 € 2
GLB70-M16 9,41 € 2
THE RANGE
LINKED PRODUCTS
Small 6 lobe female handle
Material: Technopolymer - Brass
Type : Fully thread
Knob star grip antibacterial
Shape: Star, anti-bacterial
Fixing: Male
Small lobed handle
Material: Polyamide
Type: With square bore
3 lobed handle
Material: Polyamide - Brass
Type: Blind tapped insert

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GLB30-M6| GLB30-M8| GLB40-M6| GLB40-M8| GLB50-M10| GLB50-M8| GLB60-M12| GLB70-M12| GLB70-M14| GLB70-M16
GLB
https://shop.hpceurope.com/pdf/frPDFauto/GLB.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..