Home SHOP Mechanical drive Manoeuvring partsClamping levers Stainless steel indexing handle - male

Stainless steel indexing handle - male

- Material Stainless steel

Stainless steel indexing handle with threaded spindle

- Stainless steel indexing handle with threaded shaft

- Materials:

Precision cast handle: stainless steel 304

Other components: stainless steel 303

- Finish:

Handle: electrolytically polished stainless steel

Other components: polished stainless steel
From 26,45 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
CLA01T5/SS 26,45 € 1
CLA01T6/SS 26,45 € 2
CLA02T10/SS 36,78 € 2
CLA02T6/SS 36,78 € 2
CLA02T8/SS 36,78 € 2
CLA03T10/SS 44,13 € 2
CLA03T8/SS 44,13 € 2
CLA04T12/SS 51,83 € 2
THE RANGE
LINKED PRODUCTS
Die cast zinc clamping lever - male
Material of the handle: Zamak
Material of the fixing: Stainless steel grade 303
Technopolymer clamping lever - male
Material of the handle: Plastic
Material of the fixing: Steel quality class 5.8
Die cast zinc clamping lever - female
Material of the handle: Zamak
Material of the fixing: Steel quality class 5.8
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CLA01T5/SS| CLA01T6/SS| CLA02T10/SS| CLA02T6/SS| CLA02T8/SS| CLA03T10/SS| CLA03T8/SS| CLA04T12/SS
CLA
https://shop.hpceurope.com/pdf/frPDFauto/CLASS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..