Home SHOP Conveyors and housing Modular structuresConnecting elements Angle plate for aluminium profile

Angle plate for aluminium profile

- Type Adjustable plate


- Supplied with fixing kit

- Material: covered steel


Uses

- Attaches support bases to the conveyor of a chassis

- Can also be used with slope conveyors

- Range +/- 35°


Assembly

- Attach to the side of the conveyor

chassis and to the bases using the

fixing kit
From 30,59 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-PA 30,59 € 2
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 45 x 45 mm
Shape: Standard

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-PA
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_PA.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..