Home SHOP Conveyors and housing Plate chain and accessoriesIdler sprocket for slat top chain Idler sprocket for slat top chain

Idler sprocket for slat top chain

- For chains Range 880


- For use with CAP880T plate chains

- Materials:

Reinforced polyamide

Stainless steel screws

- Operating temp.: -10°C to +120°C

- For dimensions and bore tolerances,

please refer to technical pages


Advantage

- Two part design facilitates easy assembly
From 34,71 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PR880-12-25 37,08 € 1
PR880-12-30 34,71 € 1
PR880-12-35 34,71 € 1
PR880-12-40 34,71 € 1
THE RANGE
LINKED PRODUCTS
Side flexing slim slat top chain acetal
Type: Narrow range 880
Material: Acetal
Drive sprocket for slat top chain
For chains: Range 880

Plastic clamping collar
Diameter: Ø25 - Ø40
Material: Plastic
Plastic clamping collar
Diameter: Ø10 - Ø20
Material: Plastic

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PR880-12-25| PR880-12-30| PR880-12-35| PR880-12-40
PR
https://shop.hpceurope.com/pdf/frPDFauto/PR880.pdf
https://shop.hpceurope.com/docTech/an/TechPignonDeTraction.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..