Home SHOP Conveyors and housing Plate chain and accessoriesDrive sprocket for slat top chain Drive sprocket for slat top chain

Drive sprocket for slat top chain

- For chains Range 880


- For driving CAP880T chains

- With bore and keyway

- Materials: Reinforced polyamide

Stainless steel screws

- Operating temp.: -10°C to +120°C

- For dimensions and bore tolerances,

please refer to technical pages


Advantage

- Two part design facilitates easy assembly
From 40,14 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PT880-12-25 40,14 € 1
PT880-12-30 40,14 € 1
PT880-12-35 40,14 € 1
PT880-12-40 40,14 € 1
THE RANGE
LINKED PRODUCTS
Side flexing slim slat top chain acetal
Type: Narrow range 880
Material: Acetal
Asynchronous AC motorgearboxes 0.09 to 0.22kW
Power (kW): 0.09 to 0.22kW
Torque: up to 22Nm
Supply: three phase
Shaft for worm and wheel reducer CHMR and CHM
Type: CHMR and CHM gearboxes single sided output shaft

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PT880-12-25| PT880-12-30| PT880-12-35| PT880-12-40
PT
https://shop.hpceurope.com/pdf/frPDFauto/PT880.pdf
https://shop.hpceurope.com/docTech/an/TechPignonDeTraction.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..