Home SHOP Conveyors and housing Plate chain and accessoriesDrive sprocket for slat top chain Drive sprocket for slat top chain

Drive sprocket for slat top chain

- For chains Ranges 820 and 815


For driving CAP820 and CAP815 plate chains

- With bore and keyway

- Materials: Reinforced polyamide

Stainless steel screws

- Operating temp.: -10°C to +120°C

- For dimensions and bore tolerances,

please refer to technical pages


Advantage

- Two part design facilitates easy assembly
From 39,84 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PT820-21-25 41,65 € 2
PT820-21-30 39,84 € 2
PT820-21-35 39,84 € 1
PT820-21-40 39,84 € 1
PT820-21-45 39,84 € 1
PT820-23-25 41,14 € 1
PT820-23-30 41,14 € 1
PT820-23-35 41,14 € 1
PT820-23-40 41,14 € 1
PT820-23-45 41,14 € 1
PT820-25-25 41,55 € 1
PT820-25-30 41,55 € 1
PT820-25-35 41,55 € 1
PT820-25-40 41,55 € 1
PT820-25-45 41,55 € 1
THE RANGE
LINKED PRODUCTS
Slim slat top chain acetal
Type: Narrow straight range 820
Material: Acetal
Slim slat top chain stainless steel
Type: Narrow range 815
Material: Stainless steel
Idler for slat top chain
For chains: Ranges 820 and 815

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PT820-21-25| PT820-21-30| PT820-21-35| PT820-21-40| PT820-21-45| PT820-23-25| PT820-23-30| PT820-23-35| PT820-23-40| PT820-23-45| PT820-25-25| PT820-25-30| PT820-25-35| PT820-25-40| PT820-25-45
PT
https://shop.hpceurope.com/pdf/frPDFauto/PT820.pdf
https://shop.hpceurope.com/docTech/an/TechPignonDeTraction.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..