Home SHOP Conveyors and housing Conveyor partsSlat top chains Side flexing slim slat top chain acetal

Side flexing slim slat top chain acetal

- Type Narrow range 880
- Material Acetal


- Bending radius allows chain to follow a curved path

- Materials:

Plates: low friction acetal

Pin: stainless steel 304

- Operating temp.: -40°C to +85°C

(+70°C in humid environments)

- Length 3048mm (80 plates)


Advantages

- Special shape prevents products being

carried moving or falling whilst on curves


Associated products

- Drive sprocket PT880

- Idler sprocket PR880

- Idler DBL880

- Straight track GRD880T

- Curved track GCB880T
From 139,93 € (excl VAT)
Discount
Qty +1  +5 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
CAP880T-114 165,94 € 1
CAP880T-82 139,93 € 1
THE RANGE
LINKED PRODUCTS
Idler sprocket for slat top chain
For chains: Range 880

Drive sprocket for slat top chain
For chains: Range 880

Straight track for slat top chain
For chains: Ranges 880 and 881

Curved track for slat top chain
For chains: Ranges 880 and 881

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| CAP880T-114| CAP880T-82
CAP
https://shop.hpceurope.com/pdf/frPDFauto/CAP880.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..