Home SHOP Conveyors and housing HandlingConveyor wheels Omni-directional roller

Omni-directional roller

- Type Omni-directional


- Multiple rollers mounted on one axle work as a conventional roller with two possible directions of movement

- The “Snap in” function allows you to securely and quickly position two omnidirectional rollers together, and guarantees an optimised assembly

- Corrosion-resistant

- Suitable for dusty environments

- No maintenance required

- Materials: technopolymer and stainless steel


Uses

- Control posts

- Assembly or handling stations


Info

- Not sold individually, please contact us

for details
From 13,92 € (excl VAT)
Discount
Qty +1  +50 +100 +300 
Disc.List -20% -30 % on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
GAL48-OMNI 13,92 € 2
THE RANGE
LINKED PRODUCTS
Free running conveyor roller
Material: PVC

Free roller
Material: Steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GAL48-OMNI
GAL
https://shop.hpceurope.com/pdf/frPDFauto/GAL48_OMNI.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..