Home SHOP Conveyors and housing Machine tool partsWorkbench presses Manual workbench press

Manual workbench press

- Capacity Force up to 200kg
- Type Rack press

Rack press

- Rack press

- The force is linear and constant over

the full stroke.

- The ram is prevented from turning

- Free height is adjustable

- Stroke adjusts via a screw

- Quick and easy to install


Applications

- This model is particularly robust and is frequently used for the assembly of parts,

simple bending tasks and various fastening

operations


Option

- None available
From 665,61 € (excl VAT)
Discount
Qty +1  +2 
Disc.List on request 
Part n° CAD Price (excl VAT) Stock Order
PRES-2HR   665,61 € 2
THE RANGE
LINKED PRODUCTS
Flanged drill bushing
Material: Steel
Type: Cylindrical
Flanged drill bushing
Material: Steel
Type: Flanged

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRES-2HR
PRES
https://shop.hpceurope.com/pdf/frPDFauto/PRES2HR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..