Home SHOP Power transmission Motor-gearboxesMotor-gearboxes Motor-gearbox 12V and 24V DC

Motor-gearbox 12V and 24V DC

- Nominal torque from 1.5 to 2 Nm
- Speed (loaded) (rpm) from 20 to 38
- Type 12 V DC


- Gearbox type: worm

- Bearings: self-lubricating bushes

- Working temp.: -40°C to +80°C

- Weight: 1kg

- Ingress protection: IP40

- Angular backlash: N/A

- Max axial load: N/A

- Radial load: N/A


Accessories

- Servo Amplifiers FIRSTDC-1Q-60/10

and NANODC- 1Q-30/3

- Power Supplies ALIDR30-12,

ALIDR60-24, ALIDR-120-24
From 184,59 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
DOG316-12-30 184,59 € 1
DOG316-12-46 184,59 € 1
THE RANGE
LINKED PRODUCTS
Speed controller 10A
Max permanent output current: 10 A
Type: Electronic controller card quadrant
Speed controller 3A
Max permanent output current: 3 A
Type: For Motor control systems

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| DOG316-12-30| DOG316-12-46
DOG
https://shop.hpceurope.com/pdf/frPDFauto/DOG316.pdf
https://shop.hpceurope.com/docTech/an/TechMoteurDC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..