Home SHOP Mechanical drive ScrewsSelf tapping steel inserts Self tapping stainless steel insert

Self tapping stainless steel insert

- Material Stainless steel
- For Hard material


- Self tapping insert with fine external thread

- Material: stainless steel 303 (except for M10 +M12 threads: stainless steel 130F)


Applications

- For use with aluminium or other non ferrous metals, thermoplastics and hardwoods


Mounting

- Mount the insert in a plain hole with the aid of the Insertion tool INS-TOOL, a tap, a drill fitted with a threaded head or an automatic

threading machine.

- The insert should be installed in such a way that the thread/slot cuts its own thread

- For soft material the initial hole should be drilled at the minimum recommended size, for a hard material, at the maximum

recommended size


Info

- Sold by the pack
From 52,41 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +40 
Disc.List -5% -10 % -15% on request 
Part n° CAD Price (excl VAT) Stock Order
INS300-M10/SS/B 88,11 € 2
INS300-M12/SS/B 87,92 € 2
INS300-M3/SS/B 53,20 € 2
INS300-M4/SS/B 52,41 € 2
INS300-M5/SS/B 54,49 € 2
INS300-M6/SS/B 61,00 € 2
INS300-M8/SS/B 82,54 € 2
THE RANGE
LINKED PRODUCTS
Self tapping steel insert
Material: Steel
For: hard material
Insertion tool for self tapping inserts
Type: Insertion tool

Socket headed screw
Material: Stainless steel - A2

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| INS300-M10/SS/B| INS300-M12/SS/B| INS300-M3/SS/B| INS300-M4/SS/B| INS300-M5/SS/B| INS300-M6/SS/B| INS300-M8/SS/B
INS
https://shop.hpceurope.com/pdf/frPDFauto/INS_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..