Home SHOP Mechanical drive Wire rope fittingsCable clamps Stainless steel U-shaped clamp

Stainless steel U-shaped clamp

- Material Stainless seel
- Type U shaped


- Clamp for steel cable or rope

- Fitting components

- Material:

U bolt + plate: stainless steel


Assembly

- For cables Ø5 to Ø12, use 4 cable clamps

- For cables Ø12 to Ø16, use 5 cable clamps


Info

- Not sold individually, please contact us for

details
From 3,03 € (excl VAT)
Discount
Qty +1  +30 +60 +90 +120 +150 
Disc.List -5% -10 % -15% -20% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
SCE1-05/SS   3,03 € 2
SCE1-06/SS   4,09 € 2
SCE1-08/SS   4,28 € 2
SCE1-10/SS   6,68 € 1
SCE1-12/SS   11,49 € 1
SCE1-14/SS   14,98 € 1
SCE1-16/SS   17,01 € 1
THE RANGE
LINKED PRODUCTS
Stainless steel cable
Material: Stainless steel
Type: 7x7
Stainless steel wire thimble
Material: Stainless steel
Type: For stainless steel cable
Pad eye on mounting plate oval
Material: Stainless steel
Type: Oval
PVC covered galvanised steel cable
Material: Galvanised steel with transparent PVC
Type: 7x7 or 7x19

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| SCE1-05/SS| SCE1-06/SS| SCE1-08/SS| SCE1-10/SS| SCE1-12/SS| SCE1-14/SS| SCE1-16/SS
SCE
https://shop.hpceurope.com/pdf/frPDFauto/SCE_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..