Home SHOP Mechanical drive Conveyor partsSolid feet Stainless steel articulated levelling foot

Stainless steel articulated levelling foot

- Base diameter Ø 30 & 40
- Material Stainless steel
- Load up to 9 000N

Articulated foot

- Articulated foot

- Swivel: +/- 5° from vertical

- Materials:

Base and rod: stainless steel 1.4301 (304)

Sole: vulcanised rubber (Shore hardness 90)

- Ø30 and Ø38mm bases available


Uses

- Laboratory furniture

- Medical and food industries


Note

- Values for static load given at 50% of spindle length. With dynamic or vibrating loads, value will be lower.
From 19,10 € (excl VAT)
Discount
Qty +1  +12 +20 +40 
Disc.List -5% -10 % on request 
Part n° CAD Price (excl VAT) Stock Order
PAM30-10-25/SS 19,10 € 1
PAM30-10-50/SS 19,99 € 2
PAM30-10-75/SS 23,67 € 2
PAM30-8-25/SS 19,10 € 2
PAM30-8-50/SS 19,99 € 2
PAM38-10-25/SS 21,48 € 1
PAM38-10-50/SS 23,57 € 2
PAM38-10-75/SS 25,17 € 2
PAM38-12-100/SS 26,95 € 2
PAM38-12-50/SS 23,57 € 2
PAM38-8-25/SS 21,48 € 2
PAM38-8-50/SS 23,57 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel articulated foot Ø30
Base diameter: Ø 30
Load: Max. 10 000N
Material: All stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PAM30-10-25/SS| PAM30-10-50/SS| PAM30-10-75/SS| PAM30-8-25/SS| PAM30-8-50/SS| PAM38-10-25/SS| PAM38-10-50/SS| PAM38-10-75/SS| PAM38-12-100/SS| PAM38-12-50/SS| PAM38-8-25/SS| PAM38-8-50/SS
PAM
https://shop.hpceurope.com/pdf/frPDFauto/PAM_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..