Home SHOP Mechanical drive Shock absorbersElastic dampers Stainless steel elasto mount

Stainless steel elasto mount

- Material stainless steel
- Shape Conical
- Mounting 1 side Male


- Very high deformation allowing high

levels of energy to be absorbed.

- Progressive deformation

- Materials :

Core : Stainless steel plates (A2)

Head : Rubber

- Hardness : NK 55-60 Shore A

- Working temp: -40°C to +70°C


Uses

- Shock-absorbing stop

- D-KON12-80-30/SS

square base 80x80mm
From 4,64 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +100 
Disc.List -10% -15 % -20% on request 
Part n° CAD Price (excl VAT) Stock Order
D-PAR10-50-58/SS 15,59 € 2
D-PAR6-20-24/SS 4,64 € 2
D-PAR8-30-36/SS 7,21 € 2
D-PAR8-35-40/SS 19,57 € 2
D-PAR8-50-67/SS 20,12 € 2
THE RANGE
LINKED PRODUCTS
Conical elasto buffer
Material: Steel
Shape: Conical
Mounting: 1 side Male

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| D-PAR10-50-58/SS| D-PAR6-20-24/SS| D-PAR8-30-36/SS| D-PAR8-35-40/SS| D-PAR8-50-67/SS
https://shop.hpceurope.com/pdf/frPDFauto/D-PAR_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..