Home SHOP Mechanical drive Shock absorbersVibration dampers Stainless steel cylindrical elasto mount

Stainless steel cylindrical elasto mount

- Material Stainless steel
- Shape Cylindrical
- Mounting 2 sides male/female


- Radial elasticity greater than axial elasticity

- Cylinder worked under compression and

shearing

- Materials:

core: stainless steel A2 plates

cylinder: rubber

- Hardness: NK 55-60 shore A

- Working temp: -40°C to +70°C


Uses

- Noise and vibration dampening


Info

- Not sold individually, please contact us

for details

- Values for loads and rigidity are given as

a guide only
From 3,77 € (excl VAT)
Discount
Qty +1  +6 +20 +40 +100 
Disc.List -10% -15 % -20% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
B-ZY4-15-30/SS 4,15 € 1
B-ZY5-15-15/SS 4,15 € 2
B-ZY6-20-15/SS 4,46 € 2
B-ZY6-25-15/SS 4,92 € 1
B-ZY6-25-30/SS 5,95 € 2
B-ZY8-30-40/SS 8,95 € 2
B-ZY8-40-25/SS 9,69 € 1
B-ZY8-40-30/SS 10,18 € 2
B-ZY8-40-40/SS 11,96 € 2
B-ZY10-40-30/SS 11,23 € 1
B-ZY10-50-20/SS 15,60 € 2
B-ZY10-50-25/SS 15,89 € 2
B-ZY10-50-45/SS 16,96 € 2
B-ZY10-60-40/SS 22,50 € 1
B-ZY10-70-45/SS 33,01 € 1
B-ZY10-50-30/SS 15,59 € 2
B-ZY10-50-40/SS 17,15 € 2
B-ZY10-50-50/SS 19,07 € 2
B-ZY3-8-8/SS 7,38 € 1
B-ZY4-10-10/SS 3,86 € 2
B-ZY4-10-15/SS 4,23 € 2
B-ZY4-15-15/SS 3,77 € 2
B-ZY4-15-20/SS 4,00 € 1
B-ZY6-20-20/SS 4,56 € 2
B-ZY6-20-25/SS 4,56 € 2
B-ZY6-25-20/SS 5,68 € 2
B-ZY6-25-25/SS 6,75 € 2
B-ZY8-30-15/SS 7,30 € 2
B-ZY8-30-20/SS 6,96 € 2
B-ZY8-30-25/SS 8,12 € 2
B-ZY8-30-30/SS 8,27 € 2
THE RANGE
LINKED PRODUCTS
Cylindrical elasto mount
Material: Steel
Shape: Cylindrical
Mounting: 2 sides male/female
Cylindrical elasto mount
Material: Steel
Shape: Cylindrical
Mounting: 2 sides male/male
Cylindrical stop
Material: Steel
Shape: Cylindrical
Mounting: 1 side Female
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| B-ZY4-15-30/SS| B-ZY5-15-15/SS| B-ZY6-20-15/SS| B-ZY6-25-15/SS| B-ZY6-25-30/SS| B-ZY8-30-40/SS| B-ZY8-40-25/SS| B-ZY8-40-30/SS| B-ZY8-40-40/SS| B-ZY10-40-30/SS| B-ZY10-50-20/SS| B-ZY10-50-25/SS| B-ZY10-50-45/SS| B-ZY10-60-40/SS| B-ZY10-70-45/SS| B-ZY10-50-30/SS| B-ZY10-50-40/SS| B-ZY10-50-50/SS| B-ZY3-8-8/SS| B-ZY4-10-10/SS| B-ZY4-10-15/SS| B-ZY4-15-15/SS| B-ZY4-15-20/SS| B-ZY6-20-20/SS| B-ZY6-20-25/SS| B-ZY6-25-20/SS| B-ZY6-25-25/SS| B-ZY8-30-15/SS| B-ZY8-30-20/SS| B-ZY8-30-25/SS| B-ZY8-30-30/SS
https://shop.hpceurope.com/pdf/frPDFauto/BZY_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..