Home SHOP Mechanical drive Housing accessoriesToggle latches and accessories Spring loaded toggle latch

Spring loaded toggle latch

- Serie Standard (GP22-GP23)
- Material Stainless steel


- Wide positioning tolerances

- Very adaptable

- Suitable for vibrations

- Materials: stainless steel 303


Assembly

- When used with AC122 hook, dimension X= 87mm to withstand a tension of 350N

- Dimension X taken on the first hole of the hook


Info

- Not sold individually, please contact us for details


Accessory

- Hooks AC122
From 17,53 € (excl VAT)
Discount
Qty +1  +51 +101 +250 +400 +500 
Disc.List -10% -15 % -20% -25% on request 
The prices shown do not include VAT and are for 1-off quantities.
Part n° CAD Price (excl VAT) Stock Order
GP22-SS 17,53 € 2
THE RANGE
LINKED PRODUCTS
Strike for toggle latch
Wide: 12,13,18 and 20mm
Material: stainless steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| GP22-SS
GP
https://shop.hpceurope.com/pdf/frPDFauto/GP.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..