Home SHOP Conveyors and housing Modular structuresFasteners Fastener for aluminium profile

Fastener for aluminium profile

- Type Standard fastener


Profile assembly.

- Suitable for loads up to 18000N

- Can be used to securely join all profile types

- Forms very efficient anti-twist joint

- Materials:

M8x50mm CHC screw: electroplated steel

Locking plate: electroplated steel


Uses

- For heavy or vibrating loads


Assembly

- Drill a stepped hole (Ø9, Ø15) at the required

position

- Slide the screw locking plate in the slot

- Pass the end of the screw through the first

profile (1), the locking plate and then into the

central hole of the second profile (2) which was

previously tapped (M8 x 25mm) and tighten.
From 2,91 € (excl VAT)
Discount
Qty +1  +50 +100 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
PRF-FIX-STD 2,91 € 2
THE RANGE
LINKED PRODUCTS
Standard aluminium profile
Section: 19 x 32 mm

Standard stainless steel profile
Section: 45 x 45 mm
Shape: standard
Universal fastener for aluminium profile
Type: Universal

Standard aluminium profile
Section: 45 x 45 mm - R90°

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PRF-FIX-STD
PRF
https://shop.hpceurope.com/pdf/frPDFauto/PRF_FIX_STD.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..