Home SHOP Linear guidance parts Drive and adjustment modules Domiline adjustement slides and accessories Domino 80 adjustable slide

Domino 80 adjustable slide

- Type Slide DOMILINE 80
- Load max. 500 N


- Suitable for heavy loads

- Low coefficient of friction

- High quality slideways

- Low backlash system

- Very fine adjustment (0.05mm)

- Standard axis lengths

- Easy drive assembly


Applications

- Fine adjustment of brazing/welding heads or plasma cutting heads

- Inkjet printer head positioning

- Camera positioning

- Machine parts positioning(milling head,

milling spindles,...)

- Burner focusing

- Laser head positioning

- Moving stops

- Centred movement for lateral guidance

(slide with left-right pin)


Options

- Other stroke lengths available, please contact us for details

- If a digital counter is required to be

fitted to the linear slide, replace /XY by Z in the part number
From 606,24 € (excl VAT)
Discount
Qty +1  +2 +3 
Disc.List -20% on request 
Part n° CAD Price (excl VAT) Stock Order
DOMI80-100 644,27 € 1
DOMI80-25 606,24 € 2
DOMI80-50 618,12 € 2
DOMI80-75 632,39 € 1
THE RANGE
LINKED PRODUCTS
Accessories
Type: Clamping lever
For: DOMILINE 80
Domino rotary table
Ratio: 55/1

Accessories
Type: Fixing kit
For: DOMILINE 80
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| DOMI80-100| DOMI80-25| DOMI80-50| DOMI80-75
DOMI
https://shop.hpceurope.com/pdf/frPDFauto/DOMI80.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..