Home SHOP Mechanical drive Shock absorbersShock absorbers and accessories Self-compensating shock-absorber

Self-compensating shock-absorber

- Type Self-compensating - without adjustment


- MC25 and MC75: integrated stroke end stop and noise reducing buffer

- MC150: mechanical stop required

about 1mm before the shockabsorber

stroke-end.

- Working temperature 0 to +65°C

- Materials:

Body: blackened steel

Rod: stainless steel

Buffer: steel with elastomer

insert (MC25 and MC75 only)


Accessories

- See stroke end stop and universal

universal flange


Info

- MC150: to avoid damaging the EPDM membrane do not turn the rod

- For better heat dissipation, do

not paint shock-absorbers
From 76,21 € (excl VAT)
Discount
Qty +1  +4 +6 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
MC150-M 161,95 € 2
MC150-MH 161,95 € 2
MC150-MH2 190,09 € 1
MC25-M 76,21 € 2
MC25-MH 77,58 € 2
MC25-ML 90,42 € 2
MC75-M1 122,26 € 1
MC75-M2 122,26 € 2
MC75-M3 122,26 € 2
THE RANGE
LINKED PRODUCTS
Shock Absorber -universal flange
Type: Universal fixing

Shock Absorber - stop collar
Type: Universal flange

Cylindrical stop
Material: Steel
Shape: Cylindrical
Mounting: 1 side male
 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MC150-M| MC150-MH| MC150-MH2| MC25-M| MC25-MH| MC25-ML| MC75-M1| MC75-M2| MC75-M3
MC
https://shop.hpceurope.com/pdf/frPDFauto/MC.pdf
https://shop.hpceurope.com/docTech/an/TechAmortisseurDeChocs.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..