Home SHOP Conveyors and housing Housing accessoriesPull handles Pull handle - Multi-sector

Pull handle - Multi-sector

- Fixation Tapped recessed insert
- Colour Black


- For fitting to both sides of door/ panel PO handle used with PO-M handle (see application example)

- Colour matt-black

- Materials:

Handle: glass reinforced technopolymer

Insert: brass (PO-M only)

- PO handle: smooth bore hole accepts

round headed screw

- PO-M: M6/M8 threaded insert
From 6,38 € (excl VAT)
Discount
Qty +1  +6 +20 +50 +100 +250 
Disc.List -5% -10 % -15% -20% on request 
Part n° CAD Price (excl VAT) Stock Order
PO117-M6 6,70 € 2
PO117-M8 6,70 € 2
PO132-M6 7,49 € 2
PO132-M8 7,49 € 2
PO179-M8 10,84 € 2
PO93-M6 6,38 € 2
THE RANGE
LINKED PRODUCTS
Socket headed screw
Material: Steel class 12.19

Pull handle
Material: Aluminium

Pull handle
Material: Thermoplastic

 

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure
| PO117-M6| PO117-M8| PO132-M6| PO132-M8| PO179-M8| PO93-M6
PO
https://shop.hpceurope.com/pdf/frPDFauto/PO.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..