Home SHOP Gears Spur gearsSpur gears Steel spur gear

Steel spur gear

- Material Steel 20NCD2
- Module 6.00


- Precision class 9

- Pressure angle 20°

- Linear speed 300m/min


Option

- Alternative number of teeth, a datasheet is available from www. hpceurope.com in PDF format
From 124,00 € (excl VAT)
Discount
Qty +1  +4 +20 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
HG6-14 124,00 € 1
HG6-15 132,88 € 1
HG6-18 159,44 € 1
HG6-19 168,33 € 1
HG6-20 177,15 € 1
HG6-23 203,78 € 1
HG6-25 221,52 € 1
HG6-30 317,83 € 1
HG6-35 458,48 € 1
HG6-40 523,96 € 1
THE RANGE
LINKED PRODUCTS
Plastic spur gear
Material: Machined plastic (delrin)
Module: 6.00
Eco range Spur gear
Material: Steel C45
Module: 6.00
Serie: Economy range
Metric section rack
Material: Steel
Length: from 887 to 2010mm
Spur round rack
Material: Steel - module 1-6
Length: from 999 to 1005mm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| HG6-14| HG6-15| HG6-18| HG6-19| HG6-20| HG6-23| HG6-25| HG6-30| HG6-35| HG6-40
HG
https://shop.hpceurope.com/pdf/frPDFauto/HG6.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..