Home SHOP Mechanical drive Conveyor partsArticulated feet Articulated foot Ø83

Articulated foot Ø83

- Diameter Ø 83
- Spindle material Steel
- Type Load up to 20 000N

Levelling foot

- Articulated foot

- Non slip base

- Materials:

Base: Black glass reinforced polyamide (Shore hardness 70)

Rod: Zinc plated steel (nut not supplied)

- Supplied without nut


Advantages

- Articulated rod allows auto-alignment

with the ground

- Sole material ensures flexibility and grip


Info

- Values given for static loads will be reduced in case of a vibrating load
From 11,34 € (excl VAT)
Discount
Qty +1  +20 +50 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PR85-12-125 12,66 € 2
PR85-12-75 11,34 € 2
PR85-16-150 14,02 € 2
PR85-16-200 15,44 € 2
PR85-16-75 11,92 € 2
PR85-20-125 12,98 € 2
PR85-20-175 14,83 € 2
PR85-20-225 16,85 € 2
THE RANGE
LINKED PRODUCTS
Bipod support base
Shape: Bipod support base

Combined bipod support base
Shape: Bipod support element with cross support

Half-articulated foot Ø 65
Diameter: Ø 65
Maximum load: 25000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PR85-12-125| PR85-12-75| PR85-16-150| PR85-16-200| PR85-16-75| PR85-20-125| PR85-20-175| PR85-20-225
PR
https://shop.hpceurope.com/pdf/frPDFauto/PR85.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..