Home SHOP Gears Sprockets and chainsChain idler sprockets Idler chain sprocket

Idler chain sprocket

- Use For standard applications
- Type Triple
- Material Bichromate steel


- Chain sprocket for use with the BTE universal tension arm

- With ball bearings

- Greased for life

- Material: nut, screw, and sprocket in bichromate steel

- Max speed: 70 rpm

- t°of use: -30°C to + 80°C


Accessories

- BTE tension arm
From 56,53 € (excl VAT)
Discount
Qty +1  +4 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PTR-06B3 56,53 € 1
PTR-08B3 73,74 € 1
PTR-10B3 105,70 € 1
PTR-12B3 110,64 € 1
THE RANGE
LINKED PRODUCTS
Universal tension arm
Type: For standard applications
Matière: Steel
Working temperature: -42°C to +80°C
Rigid manual tensioner
Type: Adjustable
Material: Galvanised steel or stainless steel
Info: For use with belts

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| PTR-06B3| PTR-08B3| PTR-10B3| PTR-12B3
PTR
https://shop.hpceurope.com/pdf/frPDFauto/PTR.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..