Home SHOP Power transmission Offset spur gear reducersCoaxial gearboxes Spur gear coaxial gearbox

Spur gear coaxial gearbox

- Type from 32 to 85 Nm - Inline
- Max input speed 3000rpm


- Ratios from 1:1 to 27:1 (other ratios available on request)

- Output backlash: N/A

- Max. input speed: 3000 rpm

- Materials:

casing: anodised aluminium

input & output: unhardened steel

- Weight: 2.6 kg


Options

- Can be adapted to suit your motor

- Ask for the ratio you require

- Also see NT121, NH121

- keyway conforms to DIN 6885
From 1 783,85 € (excl VAT)
Discount
Qty +1  +2 +4 +6 
Disc.List -15% -20 % on request 
Part n° CAD Price (excl VAT) Stock Order
NT122-10 1 783,85 € 1
NT122-12 1 783,85 € 1
NT122-15 1 783,85 € 1
NT122-18 1 783,85 € 1
NT122-24 1 783,85 € 1
NT122-27 1 783,85 € 1
THE RANGE

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| NT122-10| NT122-12| NT122-15| NT122-18| NT122-24| NT122-27
NH
https://shop.hpceurope.com/pdf/frPDFauto/NT122.pdf
https://shop.hpceurope.com/docTech/an/TechJ-2.pdf
https://shop.hpceurope.com/docTech/an/TechJ.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..