l
MENU
EN
FR
HPC Ct Meca
0
My basket
My account
Contact
ON-LINE SALES OF MECHANICAL COMPONENTS
250400000
250400000
Home
SHOP
Power transmission
Worm and wheel gearboxes
Worm and wheel gearboxes
Worm and wheel gear reducer
Photographs are not contractual
Photographs are not contractual
CAD files
Worm and wheel gear reducer
- Output torque up to 57 Nm
-
Input shaft
-
Type P
Product Description
- Ratios from 5:1 to 120:1
- Output backlash < or = 0°30’
- Max. input speed: 3000 rpm
- Materials:
Casing: anodised aluminium
Input: high carbon steel
Output: Bronze
Cap: stainless steel
- Weight: 2,40 kg
Options
- Can be modified to your specifications
Accessories
- Output shafts P-X and P-DX
Product datasheet
Technical file
From
934,30 €
(excl VAT)
Discount
Qty
+1
+2
+4
Disc.
List
-5%
on request
Reset filters
Part n°
Ratio
HA
No of starts
Max. input speed (rpm)
Max. output speed (rpm)
Efficiency at 1000rpm
Irreversible
CAD
Price (excl VAT)
Stock
Order
P55-10
10:1
24°13'
6
3000
300
89%
NON
934,30 €
2
P55-12
12:1
20°33'
5
3000
250
88%
NON
934,30 €
2
P55-120
120:1
2°09'
1
3000
25
47%
OUI
934,30 €
1
P55-15
15:1
16°42'
4
3000
200
86%
NON
934,30 €
1
P55-20
20:1
12°40'
3
3000
150
84%
NON
934,30 €
2
P55-30
30:1
8°32'
2
3000
100
78%
NON
934,30 €
2
P55-60
60:1
4°17'
1
3000
50
69%
OUI
934,42 €
2
100
50
25
10
Dimensions in mm
You have a special request or require more information
on this product? Contact us
CAD files
THE RANGE
LINKED PRODUCTS
Optional output shaft stainless steel
Type: P gearboxes single sided output shaft
Optional output shaft stainless steel
Type: P gearboxes double sided output shaft
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
| P55-10| P55-12| P55-120| P55-15| P55-20| P55-30| P55-60
https://shop.hpceurope.com/pdf/frPDFauto/P55.pdf
https://shop.hpceurope.com/docTech/an/TechP.pdf