Home SHOP Mechanical drive SpringsExtension springs Extension spring in metre length steel

Extension spring in metre length steel

- Type by the metre
- Material Steel

Spring to be cut to desired length

- Spring to be cut to desired length

- Length each: 1000mm

- Materials:

Steel piano wire conforming to DIN

17223 Class C No 1.1200
From 35,32 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
T39000 35,32 € 2
T39010 35,32 € 1
T39020 36,91 € 2
T39030 36,91 € 2
T39040 39,97 € 2
T39050 39,97 € 2
T39060 40,41 € 1
T39070 40,41 € 2
T39080 43,66 € 1
T39090 43,66 € 2
T39100 48,87 € 2
T39110 48,87 € 2
T39120 51,84 € 2
T39130 51,84 € 2
T39140 53,52 € 2
T39150 53,52 € 2
T39160 59,62 € 2
T39170 59,62 € 1
T39180 63,26 € 2
T39190 63,26 € 1
T39200 68,16 € 2
T39210 68,16 € 2
T39220 71,65 € 1
T39230 71,65 € 2
THE RANGE
LINKED PRODUCTS
Extension spring in metre length stainless steel
Type: by the metre
Material: Stainless steel
Extension springs DIN2097
Type: DIN 2097

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| T39000| T39010| T39020| T39030| T39040| T39050| T39060| T39070| T39080| T39090| T39100| T39110| T39120| T39130| T39140| T39150| T39160| T39170| T39180| T39190| T39200| T39210| T39220| T39230
https://shop.hpceurope.com/pdf/frPDFauto/T39_T49.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..