Home SHOP Power transmission Couplings for servo-systemsBellow couplings Flexible Bellows coupling

Flexible Bellows coupling

- Material Aluminium and Bronze - with clamping jaw


- High precision

- High torsional stiffness

- Large misalignment

- Identical operation in both clockwise and anti-clockwise directions

- Materials:

Hub: Aluminium A-U5 Pb Bi

Bellows: Phosphorated bronze

- Max. working temperature: +100°C

- Bellows and hub bonded together


Uses

- Encoders, automated and robotic systems

- Stepper motors that cannot detect

start position


Options

- Bore sizes can be modified (Tolerance H8)
From 75,38 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -6% on request 
Part n° CAD Price (excl VAT) Stock Order
MFB-12C-4/4 75,38 € 2
MFB-16C-5/5 75,45 € 2
MFB-20C-6/6 75,58 € 1
MFB-25C-8/8 106,00 € 2
MFB-32C-8/8 101,74 € 2
THE RANGE
LINKED PRODUCTS
Stainless steel flexible bellows coupling
Material: Stainless steel - with clamping jaw

Stainless steel flexible bellows coupling
Material: Stainless steel - with set screw

Bellows coupling Gerwah®
Torque: from 0.4 to 10Nm
Type: Miniature - with set screw

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| MFB-12C-4/4| MFB-16C-5/5| MFB-20C-6/6| MFB-25C-8/8| MFB-32C-8/8
MFB
https://shop.hpceurope.com/pdf/frPDFauto/MFBC.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..