Home SHOP Power transmission Angle transmission gearboxesRight angle gearboxes Single and dual output gearboxes

Single and dual output gearboxes

- Output torque (Nm) Up to 87,3Nm
- Shaft Ø24

Gearbox with one or two outputs

- Ratios from 1:1 to 3:1

- Maximum speed 3,000 rpm

- Lubrication: Synthetic oil

- Material: Housing: Cast aluminium

Gears: Steel 16CrN4 - Operating temperature -20° to +80°C


Info

- Max. axial load : 800N

- Max. radial load at 25mm : 600N

- If used as a multiplier, the maximum input speed is 750 rpm for gearboxes with a 2:1 ratio and 500 rpm for a 3:1 ratio.
From 490,35 € (excl VAT)
Discount
Qty +1  +2 +4 
Disc.List -15% on request 
Part n° CAD Price (excl VAT) Stock Order
CHTRP24-1-1 490,35 € 1
CHTRP24-2-1 841,71 € 1
CHTRP24-3-2 551,76 € 1
CHTRP24-4-2 551,76 € 1
CHTRP24-5-3 593,86 € 1
CHTRP24-6-3 593,88 € 2
CHTRP24-7-1 539,79 € 2
CHTRP24-8-2 584,79 € 2
CHTRP24-9-3 643,98 € 1
THE RANGE
LINKED PRODUCTS
Right angled gearbox
Output torque: from 0.53 to 1.77
Type: L
Max. speed: 3000rpm
Right angled gearbox
Output torque: from 0.66 to 1.77 Nm
Type: T
Max. speed: 3000rpm
Right angled gearbox
Output torque: from 26 to128 Nm
Type: T
Max. speed: 3000rpm

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure
| CHTRP24-1-1| CHTRP24-2-1| CHTRP24-3-2| CHTRP24-4-2| CHTRP24-5-3| CHTRP24-6-3| CHTRP24-7-1| CHTRP24-8-2| CHTRP24-9-3
CHTRP
https://shop.hpceurope.com/pdf/frPDFauto/CHTRP.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..