Home SHOP Gears Pulleys, belts (positioning)Timing belts T type timing belt

T type timing belt

- Pitch T2.5 Steel cored polyurethane
- Belt width 6mm
- Type T


- Pitch 2.5mm

- Working temp. -30°C to +80°C

- Max. speed 40m/s

- Output up to 98%


Options

- Belt by the metre T2.5M

- Alternative lengths/widths


Accessories

- AH arm and RE roller belt idler


Info

- When ordering, add the width to the part number Eg: T2.5/120/
From 14,72 € (excl VAT)
Discount
Qty +1  +6 +20 
Disc.List -7% on request 
Part n° CAD Price (excl VAT) Stock Order
T2.5/120/6 14,72 € 2
T2.5/145/6 14,87 € 2
T2.5/160/6 14,93 € 2
T2.5/177/6 15,28 € 2
T2.5/180/6 15,28 € 1
T2.5/182/6 15,28 € 2
T2.5/200/6 15,28 € 2
T2.5/230/6 16,41 € 2
T2.5/245/6 16,25 € 2
T2.5/265/6 16,43 € 2
T2.5/285/6 16,48 € 2
T2.5/290/6 17,19 € 2
T2.5/317/6 17,11 € 2
T2.5/330/6 17,28 € 2
T2.5/380/6 18,25 € 2
T2.5/420/6 18,22 € 2
T2.5/480/6 18,90 € 2
T2.5/500/6 19,20 € 2
T2.5/600/6 26,31 € 2
T2.5/620/6 27,36 € 2
T2.5/650/6 26,69 € 2
T2.5/780/6 30,88 € 2
T2.5/950/6 34,12 € 2
THE RANGE
LINKED PRODUCTS
Belt tensioner
Type: For standard applications
Material: Polyamide and galvanised steel
Info: Greased for life
T type tooth bar stock
Pitch: T2.5
Material: Aluminium
Type: T
T type timing pulley
Pitch: Economy range - T2.5 aluminium
Belt width: 6mm
Type: T

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| T2.5/120/6| T2.5/145/6| T2.5/160/6| T2.5/177/6| T2.5/180/6| T2.5/182/6| T2.5/200/6| T2.5/230/6| T2.5/245/6| T2.5/265/6| T2.5/285/6| T2.5/290/6| T2.5/317/6| T2.5/330/6| T2.5/380/6| T2.5/420/6| T2.5/480/6| T2.5/500/6| T2.5/600/6| T2.5/620/6| T2.5/650/6| T2.5/780/6| T2.5/950/6
https://shop.hpceurope.com/pdf/frPDFauto/T2.5courroie.pdf
https://shop.hpceurope.com/docTech/an/TechCourroiesCrantees.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..