Home SHOP Mechanical drive Indexing and positioningMagnetic bush for pin Magnetic bush for pin

Magnetic bush for pin INOX

- Type Fast and light magnetic locking
- Materials Stainless steel


- Magnetic bush

- The pin BDM6-7is held in the bush housing by a magnet which holds it with the specified clamping force.

- Materials:

Body in stainless steel natural finish

Neodymium magnet

- Working temperature range: max 80°C


Assembly

(see pdf)

- Form A: min. plate thickness 6 mm.

- Form B: max. plate thickness 10 mm.

- Form C: plate thickness > 10 mm.

- Form D: blind hole.


Info

- Repeatability +/-0.25m


Accessory

- Pin for magnetic bush BDM6-7
From 0,67 € (excl VAT)
Discount
Qty +1  +4 +8 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BDM6-7/DLL 14,62 € 1
DLL-M12-EC/SS 0,67 € 1
DLL-M16-TOOL 24,16 € 1
THE RANGE
LINKED PRODUCTS
Pin for magnetic bush
Type: Fast and light magnetic locking
Materials: Natural finish steel

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| BDM6-7/DLL| DLL-M12-EC/SS| DLL-M16-TOOL
BDM
https://shop.hpceurope.com/pdf/frPDFauto/BDMdll.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..