Home SHOP Mechanical drive FeetArticulated feet Articulated foot Ø83

Articulated foot Ø83 INOX

- Diameter Ø 83
- Spindle material Stainless steel
- Type Load up to 20 000N

Levelling foot

- Articulated foot

- Non slip base

- Materials:

Base: Black glass reinforced polyamide (Shore hardness 70)

Rod: stainless 304 (nut not supplied)

- Supplied without nut


Advantages

- Articulated rod allows auto-alignment

with the ground

- Sole material ensures flexibility and grip


Info

- Values given for static loads will be reduced in case of a vibrating load
From 19,44 € (excl VAT)
Discount
Qty +1  +20 +50 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
PR85-12-125/SS 22,38 € 2
PR85-12-75/SS 19,44 € 2
PR85-16-150/SS 23,83 € 1
PR85-16-200/SS 26,79 € 1
PR85-16-75/SS 19,44 € 2
PR85-20-125/SS 27,25 € 2
PR85-20-175/SS 32,10 € 2
PR85-20-225/SS 38,80 € 1
THE RANGE
LINKED PRODUCTS
Articulated levelling foot, pressed base Ø80
Base diameter: Ø 80
Material: Steel
Pressed stainless steel articulating foot Ø85
Base diameter: Ø 85
Material: Stainless steel
Stainless steel articulated foot Ø80
Base diameter: Ø 80
Load: Max. 30 000N
Material: All stainless steel
Half-articulated foot Ø 65
Diameter: Ø 65
Maximum load: 25000N

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| PR85-12-125/SS| PR85-12-75/SS| PR85-16-150/SS| PR85-16-200/SS| PR85-16-75/SS| PR85-20-125/SS| PR85-20-175/SS| PR85-20-225/SS
PR
https://shop.hpceurope.com/pdf/frPDFauto/PR85.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..