Home SHOP Linear guidance parts Rotary motionBearing locknuts Precision locknut

Precision locknut

- Type Precision locknut
- Use Adjustment and tightening


Material:

high elastic limit steel

- Notches: 4 at 90 °

- Perpendicularity of the bore face: ^ face / A: 0.005

- Screw: HC flat end class 14.9

- Standard execution:

- Right-hand thread, class 4H

- Ground support face

- Marking on opposite side

- Burnished nut finish


Use

- The LR nut can be used wherever radial locking is possible.

- The radial force exerted by tightening the HC screw is applied to the flexible tongue. The developed surface of the tongue threads provides very powerful locking.

- The support face perpendicular to the thread allows adjustment and tightening of bearings, as well as other mechanical elements requiring precise tolerances.


Info

- * Values obtained with the following HC screw tightening torque:

• M6 screw torque 8Nm

• M8 screw torque 18Nm

• Screw M10 torque 36Nm
From 80,40 € (excl VAT)
Discount
Qty +1  +6 +21 
Disc.List -10% on request 
Part n° CAD Price (excl VAT) Stock Order
LR-1 83,15 € 2
LR-10 115,36 € 1
LR-11 109,99 € 2
LR-12 111,53 € 1
LR-13 132,58 € 2
LR-14 132,30 € 2
LR-15 129,74 € 1
LR-16 132,03 € 2
LR-17 135,06 € 1
LR-18 144,16 € 1
LR-19 162,20 € 1
LR-2 80,40 € 2
LR-20 153,27 € 1
LR-21 159,41 € 2
LR-22 168,50 € 1
LR-23 173,06 € 1
LR-24 175,35 € 1
LR-25 184,49 € 1
LR-26 185,23 € 1
LR-27 207,23 € 1
LR-28 211,04 € 1
LR-29 216,37 € 1
LR-3 99,56 € 2
LR-30 273,97 € 1
LR-31 280,91 € 1
LR-33 324,26 € 1
LR-34 391,07 € 1
LR-35 404,04 € 1
LR-37 455,61 € 1
LR-4 101,89 € 1
LR-5 95,24 € 2
LR-6 101,04 € 2
LR-7 93,31 € 2
LR-8 105,22 € 1
LR-9 105,99 € 2
THE RANGE
LINKED PRODUCTS
Bearing locknut
Type: Locknut KM
Use: Axial locking

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| LR-1| LR-10| LR-11| LR-12| LR-13| LR-14| LR-15| LR-16| LR-17| LR-18| LR-19| LR-2| LR-20| LR-21| LR-22| LR-23| LR-24| LR-25| LR-26| LR-27| LR-28| LR-29| LR-3| LR-30| LR-31| LR-33| LR-34| LR-35| LR-37| LR-4| LR-5| LR-6| LR-7| LR-8| LR-9
LR
https://shop.hpceurope.com/pdf/frPDFauto/LR.pdf
https://shop.hpceurope.com/docTech/an/TechRoulements.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..