- Ball head screws - Specially designed component for fixing cladding panels, Plexiglass screens etc - Material: Stainless steel 1.4404 (316L) Polished finish Ra<0.8 Advantages - The oversized flange and the thread undercut ensure a stress-free, uniform force distribution on the supported element. - Optimised form for use in hygienic environments. - Dirt and residue from products or cleaners are practically non-adherent, guaranteeing easy cleaning Accessories - For tightening and loosening the screws without damaging them, use the CM flat spanner with protective cap (tome p.628) in combination with the CM-CF