Home SHOP Mechanical drive ScrewsSelf tapping steel inserts Self tapping stainless steel insert

Self tapping stainless steel insert

- Material 316 stainless steel
- For Hard material in hostile environments


- Self-threading insert with fine

external thread

- Material:

316 stainless steel


Applications

- For use in aluminium and other

non-ferrous metals as well as

thermosetting plastics and hard woods


Montage

- The insert can be fitted into a simple hole using

either a INS-TOOL installation tool,

a threaded mandrel, a drill fitted with

a tapping head or an automatic tapping machine

- The insert must be installed in such

a way that the slit acts as a cutting

edge to correctly tap the material

- For soft materials, use the minimum

recommended hole diameter

For hard materials, use the maximum

recommended diameter

- Chamfer the hole before fitting the insert


Info

- Supplied in packets
From 89,07 € (excl VAT)
Discount
Qty +1  +10 +20 +30 +40 
Disc.List -5% -10 % -15% on request 
Part n° Price (excl VAT) Stock Order
INS300-M4/SS316/B 89,07 € 2
INS300-M5/SS316/B 99,08 € 2
INS300-M6/SS316/B 117,12 € 1
INS300-M8/SS316/B 124,91 € 2
INS300-M10/SS316/B 150,91 € 1
INS300-M12/SS316/B 120,93 € 2
THE RANGE
LINKED PRODUCTS
Self tapping steel insert
Material: Steel
For: hard material
Insertion tool for self tapping inserts
Type: Insertion tool

Socket headed screw
Material: Stainless steel - A2

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Designed to complement and enhance our 5-volume 2021 catalogs, this catalog gives you access to the latest innovations without having to renew your existing documentation. Indexing and positioning – Operating elements - Fastening systems - Indicators - Springs - Vibrations - Feet - Wire rope fitting - Fixing - Screws Couplings for servo-motors - Transmission couplings - Universal joints and rigid couplings - Clutches - Assembly elements - Motor-gearboxes – Gearboxes Rotary motion - Hinge and ball joints - Linear motion - Driving screws – Drive modules Pulleys and timing belts - Timing pulleys and belts - Chains and sprockets -Chain and belt tensioners - Bevel gear - Worms and wheels - Miscellaneaous gears - Racks - Spur gears - Parallel axis helical gears - Crossed axis helical gears - Precision bevel gears - Precision worms and wheels - Precision racks - Precision spur gears - Ground spur gears - Precision helical gears Machine tools parts - Manutention - Plate chains and accessories - Guides - Detection - Conveyor components - Brushes - Casing - Round tube structures - Square tube structures - Modular structures - Accessories for modular structure All products on hpceurope.com Drawings for completion when ordering customised parts -- Worms and wheels - Gears - Pulleys - Chain sprockets - racks - Ball pins - Casters - Brushes ...
| INS300-M4/SS316/B| INS300-M5/SS316/B| INS300-M6/SS316/B| INS300-M8/SS316/B| INS300-M10/SS316/B| INS300-M12/SS316/B
INS
https://shop.hpceurope.com/pdf/frPDFauto/INS_SS.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..