- Torque from 0.5 to 35Nm - Attachment With set screw
Elastic backlash free coupling - Reliable torque transmission - Maintenance free - Low inertia/size - Easy to assembly, even in confined spaces - Reduces vibration - Materials: Body: Aluminium Spider: Polyurethane 92 Shore A (Yellow) Applications - Metrology, control systems, driving, machine tools, driving lead screws Characteristics - Hardwearing - Fixed using set screws - Couplings are mounted pre-tensioned - Shaft tolerance should be g6 or h7 - Contact surfaces should be free of grease Bore - Choose ØD1 and ØD2from the ranges shown Option - Keyway according to DIN6885-1