Home SHOP Mechanical drive Indexing and positioningBall pins Hardened Stainless steel ball pin

Hardened Stainless steel ball pin

- Material Hardened stainless steel
- Type with T handle


- Self locking

- Materials

Shaft: Stainless steel 1.4542, precipitation

hardened with scratch resistant coating

Spring: Stainless steel

Handle: Black aluminium (RAL9005)

Release button: Black stainless steel

- Working temperature range: -30°C to +150°C

Advantages

- Push to release

- Easy and quick method of attaching, blocking, adjusting etc...

Quickly and easily unlocked for frequently repeated operations.

- Corrosion resistant

- Highly resistant, anti-wear, suitable for heavy duty applications

- Can be used with the CDR retaining cable

.Info..

- Shear resistance conforms to DIN 50141
From 42,81 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BAB12-50/T 74,19 € 1
BAB12-60/T 77,60 € 2
BAB12-70/T 77,60 € 1
BAB12-80/T 81,03 € 1
BAB5-10/T 42,81 € 1
BAB5-15/T 42,81 € 1
BAB5-20/T 42,81 € 1
BAB5-25/T 42,81 € 2
BAB5-30/T 45,48 € 1
BAB6-10/T 42,81 € 1
BAB6-15/T 42,81 € 1
BAB6-20/T 42,81 € 1
BAB6-25/T 42,81 € 1
BAB6-30/T 45,48 € 1
BAB6-35/T 45,48 € 1
BAB6-40/T 45,48 € 1
BAB6-45/T 45,48 € 1
BAB6-50/T 45,48 € 1
BAB8-20/T 47,28 € 1
BAB8-25/T 46,88 € 1
BAB8-30/T 49,84 € 1
BAB8-35/T 49,84 € 1
BAB8-40/T 49,84 € 1
BAB8-45/T 49,84 € 1
BAB8-50/T 49,84 € 1
BAB10-20/T 69,16 € 1
BAB10-25/T 69,16 € 1
BAB10-30/T 72,79 € 2
BAB10-35/T 72,79 € 2
BAB10-40/T 72,79 € 1
BAB10-45/T 72,79 € 1
BAB10-50/T 72,79 € 1
BAB10-60/T 76,34 € 1
BAB12-25/T 70,58 € 1
BAB12-30/T 74,19 € 1
BAB12-35/T 74,19 € 1
BAB12-40/T 74,19 € 1
BAB12-45/T 74,19 € 1
THE RANGE
LINKED PRODUCTS
Ball pin socket
Type: Socket

Retaining cable for ball pin
Type: Retaining cable

Locking pin
Type: with ring
Material: Steel
303 Stainless steel ball pin
Material: 303 Stainless steel
Type: with T handle

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BAB12-50/T| BAB12-60/T| BAB12-70/T| BAB12-80/T| BAB5-10/T| BAB5-15/T| BAB5-20/T| BAB5-25/T| BAB5-30/T| BAB6-10/T| BAB6-15/T| BAB6-20/T| BAB6-25/T| BAB6-30/T| BAB6-35/T| BAB6-40/T| BAB6-45/T| BAB6-50/T| BAB8-20/T| BAB8-25/T| BAB8-30/T| BAB8-35/T| BAB8-40/T| BAB8-45/T| BAB8-50/T| BAB10-20/T| BAB10-25/T| BAB10-30/T| BAB10-35/T| BAB10-40/T| BAB10-45/T| BAB10-50/T| BAB10-60/T| BAB12-25/T| BAB12-30/T| BAB12-35/T| BAB12-40/T| BAB12-45/T
BAB
https://shop.hpceurope.com/pdf/frPDFauto/BABT.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..