Home SHOP Mechanical drive Indexing and positioningBall pins 303 Stainless steel ball pin

303 Stainless steel ball pin

- Material 303 Stainless steel
- Type with T handle


- Self locking

- Materials:

Shaft: Stainless steel 303

Spring: Stainless steel

Handle: Black aluminium RAL9005

Button: Black stainless steel

- Working temp: -30°to 150°C


Advantages

- Press to unlock, Block, Quick to insert, block,

change and stop

- Simply and quickly released when performing

repetitive operations

- Corrosion resistant

- Resists high loads

- Ergonomic handle

- Handle designed to avoid accidental blocking

Info

- Shear resistance acc DIN 50141

Options

- BABT Ball pin manufactured from

hardened stainless steel (630) offers increased

double shear strength
From 29,77 € (excl VAT)
Discount
Qty +1  +6 +10 
Disc.List -5% on request 
Part n° CAD Price (excl VAT) Stock Order
BAB10-20/T/SS 48,53 € 1
BAB10-25/T/SS 48,53 € 1
BAB10-30/T/SS 50,99 € 1
BAB10-35/T/SS 50,99 € 1
BAB10-40/T/SS 50,99 € 1
BAB10-45/T/SS 50,99 € 1
BAB10-50/T/SS 50,99 € 1
BAB10-60/T/SS 53,55 € 2
BAB12-25/T/SS 49,28 € 2
BAB12-30/T/SS 51,89 € 1
BAB12-35/T/SS 51,89 € 1
BAB12-40/T/SS 51,89 € 1
BAB12-45/T/SS 51,89 € 1
BAB12-50/T/SS 51,89 € 1
BAB12-60/T/SS 54,23 € 1
BAB12-70/T/SS 54,23 € 2
BAB12-80/T/SS 56,54 € 2
BAB5-10/T/SS 29,77 € 1
BAB5-15/T/SS 29,77 € 2
BAB5-20/T/SS 29,77 € 1
BAB5-25/T/SS 29,77 € 1
BAB5-30/T/SS 31,90 € 1
BAB6-10/T/SS 30,06 € 2
BAB6-15/T/SS 30,06 € 1
BAB6-20/T/SS 30,06 € 1
BAB6-25/T/SS 30,06 € 1
BAB6-30/T/SS 31,90 € 2
BAB6-35/T/SS 31,90 € 1
BAB6-40/T/SS 31,90 € 2
BAB6-45/T/SS 31,90 € 1
BAB6-50/T/SS 31,90 € 1
BAB8-20/T/SS 32,79 € 1
BAB8-25/T/SS 32,79 € 1
BAB8-30/T/SS 34,97 € 1
BAB8-35/T/SS 34,97 € 2
BAB8-40/T/SS 34,97 € 2
BAB8-45/T/SS 34,97 € 2
BAB8-50/T/SS 34,97 € 2
THE RANGE
LINKED PRODUCTS
Retaining cable for ball pin
Type: Retaining cable

Hardened Stainless steel ball pin
Material: Hardened stainless steel
Type: with T handle

You can find all our standard parts in our catalogues which can be downloaded
FREE OF CHARGE

Nouveauté 2019 HPC Tome 1 HPC Tome 2 HPC Tome 3 HPC Tome 4 HPC Tome 5 HPC
| BAB10-20/T/SS| BAB10-25/T/SS| BAB10-30/T/SS| BAB10-35/T/SS| BAB10-40/T/SS| BAB10-45/T/SS| BAB10-50/T/SS| BAB10-60/T/SS| BAB12-25/T/SS| BAB12-30/T/SS| BAB12-35/T/SS| BAB12-40/T/SS| BAB12-45/T/SS| BAB12-50/T/SS| BAB12-60/T/SS| BAB12-70/T/SS| BAB12-80/T/SS| BAB5-10/T/SS| BAB5-15/T/SS| BAB5-20/T/SS| BAB5-25/T/SS| BAB5-30/T/SS| BAB6-10/T/SS| BAB6-15/T/SS| BAB6-20/T/SS| BAB6-25/T/SS| BAB6-30/T/SS| BAB6-35/T/SS| BAB6-40/T/SS| BAB6-45/T/SS| BAB6-50/T/SS| BAB8-20/T/SS| BAB8-25/T/SS| BAB8-30/T/SS| BAB8-35/T/SS| BAB8-40/T/SS| BAB8-45/T/SS| BAB8-50/T/SS
BAB
https://shop.hpceurope.com/pdf/frPDFauto/BABtss.pdf
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
By continuing to use this site, you are deemed to have accepted our use of cookies for statistical tracking purposes. If you do not wish us to use cookies for this purpose, click here..